Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
235-723
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
2 x 0.25 - 0.75 mm²
Cross section
2 x 24 - 18 AWG
Strip length
9 - 10 mm
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
7.50 mm
No. of poles
1
Height
9.20 mm
Width
7.50 mm
Depth
12.50 mm
Number of connection points
2
Number of potentials
2
Color
lichtgrau
Dimensions
1 +0,1 mm
Weight
0.638 g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices